Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

FLIR Bridge

Model: FLIR Bridge Go to Product Support
product image

FLIR Bridge is an Industrial Internet of Things (IIoT) edge gateway that makes it easy to keep an eye on key data from multiple condition monitoring sensors and FLIR automation thermal cameras using preferred software platforms including Pi Historian and OPC UA. With the ability to monitor and analyze the state of important assets in one place, industrial plants, factories, and facilities can improve asset health and make better-informed decisions to keep operations running. By adding FLIR Bridge to a condition monitoring program, businesses can reduce maintenance costs and improve productivity, reliability, and safety.

$2,169.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
  • Collect data from most sensors

    FLIR Bridge collects data from multiple FLIR automation smart sensor cameras and third-party sensors into a single hub.

  • Transform data

    Control sensor data in FLIR Bridge by applying filters or mathematical equations. Inform operators, engineers, maintenance teams, and data scientists. Bridge is the unifying solution for your industrial 4.0 Edge.

  • Inform IIoT platforms

    Bridge has more than 20 north plugins connecting to ERP, logistics, OEE, MES, historians, databases, and clouds.

Flir_Bridge_Art_R3-jh-1.jpg

Contact Sales

Want more information on this product?

Call +1 (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Display
1 x HDMI, supports 1920 x 1080 @ 60Hz
Imaging & Optical
General Description
Industrial computer that connects to FLIR Automation cameras and 3rd party sensors, and then forwards the data to cloud platforms and 3rd party asset monitoring systems such as PI System or OPC UA.
Resolution
Full HD
User Interface
Display
1 x HDMI, supports 1920 x 1080 @ 60Hz
Power
Power Connection
2 pin terminal block
Power Requirements
10 to 30 VDC
Power Supply
Not included, sold separately (T131368)
Environmental & Certifications
Operating Temperature
0 to 50°C
Relative Humidity
10% to 95% at 40°C, non-condensing
Storage Temperature
-40°C to 85°C
General
Box Contents
Industrial computer with preloaded software, Wi-Fi antennas, QR code with link to documentation, plug-in block for power.
Cameras Supported
AX8, A310, A310f, A50/A70 Smart Sensors; A400/A500/A700 Smart sensors, A500f, A700f
CPU
Intel Atom E3815 single core 1.46GHz
Operating System
Linux Ubuntu 18.04
Weight
0.5 kg
Accessories
Software
Sensor-to-cloud SW solution that enables the flow of sensor data to 3rd party systems.
Related Documents

FLIR Bridge - Model: FLIR Bridge

Change Selection

$2,169.00